Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Torsion Spring - Torsion Spring
Bill of material
0T054-180-312
ARTNR
Partnumber
0T054-180-312
D
Wire diameter
1.37 mm
DA
Outside diameter
12.93 mm
MD
Torque
370.00 Nmm
L
Length of lever
25.40 mm
MS
Recomended Mandrel Size
7.92 mm
E
Leg length
50.80 mm
LK
Body length
9.59 mm
FIG
Leg position type
2.00
ALPHA
max. Drehwinkel
137.00 °
WER
Materialcode
1.4310
GEW
Weight
g
WR
Direction of helix
rechts/right
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices